Page 2488 - BNC to N RF Cable Assembly Datasheets
P. 2488

PE3C6213 CAD Drawing
                                  Plenum N Male to SMA Male Low PIM Cable Using SPP-
                                        250-LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                           CONTACT                                          THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19              5/16 HEX                  SMA MALE                                       SHEET                     OF  SCALE  PE3C6213


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG



                                  PIM LEVEL  -zzzdBc  6" FROM CABLE END                                             DRAWN BY



         REV.  A                                      1 PLACE.                                                      CAGE          53919
                                             PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A










                     LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL       12" FROM CABLE END.            .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±







                                 www.PASTERNACK.com    PART    #  SPP-250-LLPL

















                                 HEAT SHRINK  PROTECTOR                                                              THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.



                                                    13/16 HEX
                                      (2X)







                                                               N MALE                                    Pasternack does not make  -

                                                         CONTACT
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.


                                                                                                                        T-Rev.B
                                                       PE3C6213  REV 1.0                                               6
   2483   2484   2485   2486   2487   2488   2489   2490   2491   2492   2493