Page 2490 - BNC to N RF Cable Assembly Datasheets
P. 2490

N Male to SMA Male LSZH Jacketed Low PIM Cable Using
     SR402FLJ Low PIM Coax with HeatShrink, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2006


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       VSWR                                                              1.25:1
                       RF Shielding                          100                                        dB
                       Passive Intermodulation                                           -150           dBc


                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          2          3          6            GHz
                       Insertion Loss (Typ.)   0.083     0.125     0.183      0.229      0.332          dB/ft
                                              0.27       0.41       0.6        0.75      1.09           dB/m

                       Power Handling (Max.)  440        300        220        170        110            W
                       .
                       Electrical Specification Notes:
                       Insertion loss does not include the loss of the connectors.//Insertion loss is estimated as 0.05 x sqrt(fGHz) dB per
                       connector.//Passive intermodulation is measured with two 20W tones at 1.8 GHz.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.076 lbs [34.47 g]
                       Cable
                       Cable Type                                        PE-SR402FLJ Low PIM
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Outer Conductor Material and Plating              Tinned Copper Braid
                       Outer Conductor Diameter                          0.141 in [3.58 mm]
                       Jacket Material                                   PVC LSZH
                       Jacket Diameter                                   0.161 in  [4.09 mm]
                       .
                       Repeated Minimum Bend Radius                      1.5 in [38.1 mm]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male LSZH Jacketed Low PIM Cable Using SR402FLJ Low PIM Coax with
                      HeatShrink, RoHS PE3C2006                                                          Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C2006  REV 1.3                                               2
   2485   2486   2487   2488   2489   2490   2491   2492   2493   2494   2495