Page 2495 - BNC to N RF Cable Assembly Datasheets
P. 2495

MIL-DTL-17 N Male to SMA Male Cable
     Using M17/128-RG400 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0070


                   Material Specifications
                       Component                       Specification
                       Cable                           M17/128-RG400 in accordance with MIL-DTL-17
                       Connector 1                     M39012/01-0503 in accordance with MIL-PRF-39012
                       Connector 2                     M39012/55-3028 in accordance with MIL-PRF-39012
                       Heat Shrink 1                   M23053/5-106-0 in accordance with SAE AS23053
                       Heat Shrink 2                   M23053/5-106-0 in accordance with SAE AS23053
                       Solder                          SN63 in accordance with J-STD-006

                       .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.6:1
                       Velocity of Propagation                             69.5                          %
                       Capacitance                                       32 [104.99]                 pF/ft [pF/m]
                       DC Resistance Inner Conductor                     0.91 [2.99]                Ω/1000ft [Ω/Km]
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.4        1          3         10         11            GHz
                       Insertion Loss (Max.)   0.105     0.17       0.38       0.78      0.83           dB/ft
                                              0.34       0.56       1.25       2.56      2.72           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                  0.19          0.195          0.2            in
                       Weight                                                          0.18 [81.65]    lbs [g]
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to SMA Male Cable Using M17/128-RG400 Coax PE3M0070
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0070  REV 1.1                                               2
   2490   2491   2492   2493   2494   2495   2496   2497   2498   2499   2500