Page 2491 - BNC to N RF Cable Assembly Datasheets
P. 2491

N Male to SMA Male LSZH Jacketed Low PIM Cable Using
     SR402FLJ Low PIM Coax with HeatShrink, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2006


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      SMA Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                 Brass, Silver                Brass, Silver
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Hex Size                                    3/4 inch                    5/16 inch
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male LSZH Jacketed Low PIM Cable Using SR402FLJ Low PIM Coax with
                      HeatShrink, RoHS PE3C2006                                                          Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C2006  REV 1.3                                               3
   2486   2487   2488   2489   2490   2491   2492   2493   2494   2495   2496