Page 2494 - BNC to N RF Cable Assembly Datasheets
P. 2494

MIL-DTL-17 N Male to SMA Male Cable
     Using M17/128-RG400 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0070


                   Configuration
                      •  Connector 1: M39012/01-0503(N Male)
                      •  Connector 2: M39012/55-3028(SMA Male)
                      •  Cable: M17/128-RG400

                   Features
                       •  Max Frequency 11 GHz
                       •  69.5% Phase Velocity
                       •  Double Shielded
                       •  Lot Traceability
                       •  J-STD-Soldering
                       •  Qualified (QPL) cable and connectors
                       •  RF Test Plots
                       •  Test Report
                       •  In stock and ready to ship
                   Applications

                       •  Hi-Rel                        •  Avionics                      •  SATCOM
                       •  MIL-DTL-17 Requirements       •  IFF                           •  ECM
                   .
                    Description
                   Pasternack’s MIL-DTL-17 cable assemblies are part of our full line of reliable RF components available for same-day ship-
                   ping. These commercial-off-the-shelf (COTS), military grade cable assemblies are designed and processed with high reli-
                   ability in mind. MIL-PRF-39012 connectors and MIL-C-17 coaxial cable are assembled using J-STD soldering processes and
                   WHMA-A-620 workmanship criteria. The combination of materials, processing and acceptance testing work together to create
                   a dependable cable assembly for applications where performance over time is important or the cost of failure is high. Each
                   finished MIL-DTL-17 cable assembly is traceable to its component lots and a test report is available for every lot produced.
                   Our  MIL-DTL-17  cable  assembly  datasheet  specifications  and  drawing  with  dimensions  are  shown  below  in  this  PDF.
                   Pasternack’s broad catalog of RF, microwave and millimeter wave cable assemblies allow designers to configure and cus-
                   tomize their signal connections however they like. Whether the need is to provide reliable mil-spec connections or fielding
                   dependable RF cable assemblies, Pasternack has the right cable assemblies for the job. Pasternack can also expertly build
                   your custom cable assemblies for you and ship same day.


                   Referenced Specifications
                       IPC/WHMA-A-620           Requirements and Acceptance for Cable and Wire Harness Assemblies
                       MIL-DTL-17               Cables, Radio Frequency, Flexible and Semirigid, General Specification for
                       MIL-STD-348              Radio Frequency Connector Interfaces for MIL-DTL-3643, MIL-DTL-3650, MIL-DTL-3655, MIL-
                                                       DTL-25516, MIL-PRF-31031, MIL-PRF-39012, MIL-PRF-49142, MIL-PRF...
                       MIL-PRF-39012            Connectors, Coaxial, Radio Frequency, General Specification for
                       IPC J-STD-001            Requirements for Soldered Electrical and Electronic Assemblies
                       IPC J-STD-006            Requirements for Electronic Grade Solder Alloys and Fluxed and Non-Fluxed Solid Solders for
                                                       Electronic Soldering Applications
                       SAE AS5942               Marking of Electrical Insulating Materials
                       SAE AS23053              Insulation Sleeving, Electrical, Heat Shrinkable, General Specifications For
                       SAE AS22520              Crimping Tools, Wire Termination, General Specification For

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to SMA Male Cable Using M17/128-RG400 Coax PE3M0070
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0070  REV 1.1                                               1
   2489   2490   2491   2492   2493   2494   2495   2496   2497   2498   2499