Page 2503 - BNC to N RF Cable Assembly Datasheets
P. 2503

MIL-DTL-17 N Male to SMA Male Cable
     Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0014


                   Compliance Certifications (see product page for current document)

                   Process Specifications
                       Process                                Specification
                       Soldering                              in accordance with J-STD-001, class 3
                       Crimping                               dies in accordance with SAE AS22520
                       Marking                                shall meet the adherence requirements of SAE AS5942
                       Workmanship                            shall be in accordance with IPC/WHMA-A-620, class 3
                       .


                   Tests and Inspections
                       Description                               Sampling
                       Connector Gaging (pin and insulator position)   100%
                       Insertion Loss                               100%
                       VSWR                                         100%
                       Dielectric Withstanding Voltage (DWV)        100%
                       Visual - workmanship, configuration and marking   100%
                       Length                                    C=0, 1.5 AQL
                       Mass                                      C=0, 1.5 AQL
                       .

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to SMA Male Cable Using M17/60-RG142 Coax PE3M0014
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0014  REV 1.1                                               4
   2498   2499   2500   2501   2502   2503   2504   2505   2506   2507   2508