Page 2504 - BNC to N RF Cable Assembly Datasheets
P. 2504
MIL-DTL-17 N Male to SMA Male Cable
Using M17/60-RG142 Coax
RF Cable Assemblies Technical Data Sheet PE3M0014
How to Order
Part Number Configuration: PE3M0014 - xx uu
| | | | | Unit of Measure:
| | cm = Centimeters
<blank> = Inches
| | Length
Base Number
Example: PE3M0014-12 = 12 inches long cable
PE3M0014-100cm = 100 cm long cable
MIL-DTL-17 N Male to SMA Male Cable Using M17/60-RG142 Coax from Pasternack Enterprises has same day shipment
for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and
are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MIL-DTL-17 N Male to SMA Male Cable Using M17/60-RG142 Coax PE3M0014
URL: https://www.pasternack.com/n-male-sma-male-m17-60-rg142-cable-assembly-pe3m0014-p.aspx
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3M0014 REV 1.1 5

