Page 2527 - BNC to N RF Cable Assembly Datasheets
P. 2527

SMA Male to N Male Cable Using RG316 Coax




                                                     RF Cable Assemblies - PE3234



                   Configuration
                       •  Connector 1: SMA Male
                       •  Connector 2: N Male
                       •  Cable Type: RG316
                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.4:1
                       Capacitance                                       32 [104.99]                 pF/ft [pF/m]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1000           MHz
                       Insertion Loss         0.275      0.31       0.36      0.438      0.58           dB/ft
                                              [0.90]     [1.02]    [1.18]     [1.44]     [1.9]         [dB/m]
                       VSWR                   1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss            15.56     15.563     15.563     15.563     15.563         dB
                       .


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Weight                                            0.085 lbs [38.56 g]
                       Cable Color                                       Tan
                       Connection Type                                   Between Series
                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.098 in  [2.49 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to N Male Cable Using RG316 Coax PE3234








                                                         PE3234  REV                                                   1
   2522   2523   2524   2525   2526   2527   2528   2529   2530   2531   2532