Page 2534 - BNC to N RF Cable Assembly Datasheets
P. 2534

N Male to SMA Male Right Angle Low Loss
     Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5275


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.35:1
                       Velocity of Propagation                             82.5                          %
                       RF Shielding                          90                                         dB
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Typ.)   0.1       0.14       0.22       0.32      0.46           dB/ft
                                              0.33       0.46       0.72       1.05      1.51           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.04*SQRT(F(GHz))dB
                       maximum per connector.
                   Mechanical Specifications

                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-P160LL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   Expanded PTFE Tape
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper
                       Shield Layer 2                                    Aluminum Polyester
                       Shield Layer 3                                    Silver Plated Copper
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.16 in  [4.06 mm]
                       .
                       Repeated Minimum Bend Radius                      0.8 in [20.32 mm]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male Right Angle Low Loss Cable Using PE-P160LL Coax PE3C5275
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5275  REV 1.0                                               2
   2529   2530   2531   2532   2533   2534   2535   2536   2537   2538   2539