Page 2535 - BNC to N RF Cable Assembly Datasheets
P. 2535

N Male to SMA Male Right Angle Low Loss
     Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5275


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 SMA Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification             ASTM-B488                    ASTM-B488
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SMA Male Right Angle Low Loss Cable Using PE-P160LL Coax PE3C5275
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5275  REV 1.0                                               3
   2530   2531   2532   2533   2534   2535   2536   2537   2538   2539   2540