Page 2541 - BNC to N RF Cable Assembly Datasheets
P. 2541

Plenum N Male to SMA Male Right Angle Low PIM
     Cable Using SPP-250-LLPL Coax , LF Solder




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5892


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 SMA Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Silver          Brass, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to SMA Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax , LF
                      Solder PE3C5892                                                                    Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5892  REV 1.0                                               3
   2536   2537   2538   2539   2540   2541   2542   2543   2544   2545   2546