Page 2550 - BNC to N RF Cable Assembly Datasheets
P. 2550

PE3C6212 CAD Drawing
                               Plenum N Male to SMA Male Right Angle Low PIM Cable Using
                                     SPP-250-LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19                                      CONTACT   SMA MALE  RA                           SHEET                     OF  SCALE  PE3C6212


      REVISIONS                                          5/16 HEX                                                   PART NUMBER

          DESCRIPTION  INITIAL RELEASE  PIM LEVEL  -zzzdBc  6" FROM CABLE END                                Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG







                                                       1 PLACE.                                                     DRAWN BY
                                             PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES      12" FROM CABLE END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A
         REV.  A                                                                                                    CAGE          53919










                         LENGTH MEASURED FROM CONTACT TO CONTACT  www.PASTERNACK.com    PART    #  PE LABEL  SPP-250-LLPL  .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±
























                                 HEAT SHRINK  PROTECTOR  (2X)                                                        THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.







                                                         13/16 HEX




                                                                      N MALE                                          -

                                                         CONTACT
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6212  REV 1.0                                               6
   2545   2546   2547   2548   2549   2550   2551   2552   2553   2554   2555