Page 2559 - BNC to N RF Cable Assembly Datasheets
P. 2559

MIL-DTL-17 N Male to SMA Male Right Angle
     Cable Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0015


                         *Length Tolerances: +0.5, -0 inches for Length ≤ 1 foot; +1, -0 inches for Length >1 to 5 feet; +2, -0 inches for Length >5 to 10 feet; +3, -0 inches for Length >10 to 25 feet and
                       +2%, -0 inches for Length >25 feet.

                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               M17/60-RG142
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating   Copper Clad Steel, Silver
                       Dielectric Type                             PTFE
                       Number of Shields                             2
                       Shield Layer 1                          Silver Clad Copper
                       Shield Layer 2                          Silver Clad Copper
                       Outer Conductor Diameter                0.171 in [4.34 mm]
                       Jacket Material                              FEP
                       .

                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 SMA Male Right Angle
                       Specification                            MIL-PRF-39012                MIL-PRF-39012
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification             MIL-G-45204                  ASTM B488
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Silver                Steel, Gold
                       Body Plating Specification                 QQ-S-365                    ASTM B488
                       Coupling Nut Material and Plating                                    Steel, Passivated
                       Coupling Nut Plating Specification                                    AMS-QQ-P-35
                       Seal Gasket Material                     Silicone Rubber              Silicone Rubber
                       Contact Gage Specification                0.210 in min                 0.000 in min
                       Insulator Gage Specification                                           0.000 in min
                       .
                       Mechanical Specification Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to SMA Male Right Angle Cable Using M17/60-RG142 Coax PE3M0015
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0015  REV 1.1                                               3
   2554   2555   2556   2557   2558   2559   2560   2561   2562   2563   2564