Page 2564 - BNC to N RF Cable Assembly Datasheets
P. 2564

MIL-DTL-17 N Male to SMA Male Right Angle
     Cable Using M17/84-RG223 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0043


                       SAE AS22520              Crimping Tools, Wire Termination, General Specification For

                   Material Specifications
                       Component                       Specification
                       Cable                           M17/84-RG223 in accordance with MIL-DTL-17
                       Connector 1                     M39012/01-0503 in accordance with MIL-PRF-39012
                       Connector 2                     M39012/56-3109 in accordance with MIL-PRF-39012
                       Heat Shrink 1                   M23053/5-106-0 in accordance with SAE AS23053
                       Heat Shrink 2                   M23053/5-106-0 in accordance with SAE AS23053
                       Solder                          SN63 in accordance with J-STD-006
                       .
                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11             GHz
                       VSWR                                                              1.7:1
                       Velocity of Propagation                             65.9                          %
                       Capacitance                                      32.2 [105.64]                pF/ft [pF/m]
                       DC Resistance Inner Conductor                     0.9 [2.95]                 Ω/1000ft [Ω/Km]
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.05       0.4         1          5         11            GHz
                       Insertion Loss (Max.)   0.048     0.12       0.21       0.55      0.85           dB/ft
                                              0.16       0.39       0.69       1.8       2.79           dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.
                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                 0.208          0.212         0.216           in
                       Weight                                                          0.18 [81.65]    lbs [g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Male to SMA Male Right Angle Cable Using M17/84-RG223 Coax PE3M0043
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0043  REV 1.1                                               2
   2559   2560   2561   2562   2563   2564   2565   2566   2567   2568   2569