Page 2580 - BNC to N RF Cable Assembly Datasheets
P. 2580

N Male to SSMC Plug Low Loss Cable Using LMR-100 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4432


                       Jacket Spark                                                      2,000          Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              250        500       1,000                                MHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.12      0.17       0.24                                dB/ft
                                              0.39       0.56       0.79                                dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1 dB per connector.
                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Cable
                       Cable Type                                        LMR-100A
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel
                       Dielectric Type                                   PE
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
                       One Time Minimum Bend Radius                      0.25 in [6.35 mm]
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]
                       Bending Moment                                    0.1 lbs-ft [0.14 N-m]
                       Flat Plate Crush                                  10 lbs/in [0.18 Kg/mm]
                       Tensile Strength                                  15 lbs [6.8 Kg]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Low Loss Cable Using LMR-100 Coax PE3C4432








                                                       PE3C4432  REV 1.0                                               2
   2575   2576   2577   2578   2579   2580   2581   2582   2583   2584   2585