Page 2576 - BNC to N RF Cable Assembly Datasheets
P. 2576

N Male to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4452


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 SSMC Jack Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                                             500
                       Contact Material and Plating          Brass, Gold over Nickel      Beryllium Copper, Gold
                       Contact Plating Specification                                         MIL-G-45204
                       Dielectric Type                             PTFE                         Teflon
                       Outer Conductor Material and Plating                               Beryllium Copper, Gold
                       Outer Conductor Plating Specification                                 MIL-G-45204
                       Body Material and Plating                 Brass, Nickel            Beryllium Copper, Gold
                       Body Plating Specification                                            MIL-G-45204
                       Coupling Nut Material and Plating         Brass, Nickel
                       Torque                                                              1.75 in-lbs [0.2 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Jack Bulkhead Cable Using PE-SR405FLJ Coax PE3C4452








                                                       PE3C4452  REV 1.0                                               3
   2571   2572   2573   2574   2575   2576   2577   2578   2579   2580   2581