Page 2601 - BNC to N RF Cable Assembly Datasheets
P. 2601

N Male to SSMC Plug Right Angle Low
     Loss Cable Using LMR-100 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4433


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 SSMC Plug Right Angle
                       Specification                            MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                                             500
                       Contact Material and Plating              Brass, Gold              Beryllium Copper, Gold
                       Contact Plating Specification            30 µin minimum               MIL-G-45204
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Gold
                       Body Plating Specification              100 µin minimum               MIL-G-45204
                       Coupling Nut Material and Plating         Brass, Nickel            Beryllium Copper, Gold
                       Coupling Nut Plating Specification      100 µin minimum               MIL-G-45204
                       Torque                                                              1.75 in-lbs [0.2 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Right Angle Low Loss Cable Using LMR-100 Coax PE3C4433








                                                       PE3C4433  REV 1.0                                               3
   2596   2597   2598   2599   2600   2601   2602   2603   2604   2605   2606