Page 2605 - BNC to N RF Cable Assembly Datasheets
P. 2605

N Male to SSMC Plug Right Angle Cable Using RG178 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4467


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              100        400       1,000                                MHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.14      0.28       0.44                                dB/ft
                                              0.46       0.92       1.44                                dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1 dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.8 in [20.32 mm]
                       .
                       Cable
                       Cable Type                                        RG178
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.072 in  [1.83 mm]
                       .
                       Repeated Minimum Bend Radius                      0.4 in [10.16 mm]























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to SSMC Plug Right Angle Cable Using RG178 Coax PE3C4467








                                                       PE3C4467  REV 1.0                                               2
   2600   2601   2602   2603   2604   2605   2606   2607   2608   2609   2610