Page 2611 - BNC to N RF Cable Assembly Datasheets
P. 2611
N Male to SSMC Plug Right Angle Cable Using RG316 Coax
RF Cable Assemblies Technical Data Sheet PE3C4416
Connectors
Description Connector 1 Connector 2
Type N Male SSMC Plug Right Angle
Specification MIL-STD-348A
Impedance 50 Ohms 50 Ohms
Mating Cycles 500
Contact Material and Plating Brass, Gold Beryllium Copper, Gold
Contact Plating Specification 30 µin minimum MIL-G-45204
Dielectric Type PTFE Teflon
Body Material and Plating Brass, Nickel Brass, Gold
Body Plating Specification 100 µin minimum MIL-G-45204
Coupling Nut Material and Plating Brass, Nickel Beryllium Copper, Gold
Coupling Nut Plating Specification 100 µin minimum MIL-G-45204
Torque 1.75 in-lbs [0.2 Nm]
.
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -55 to +165 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male to SSMC Plug Right Angle Cable Using RG316 Coax PE3C4416
PE3C4416 REV 1.0 3

