Page 2632 - BNC to N RF Cable Assembly Datasheets
P. 2632

N Male to TNC Female Bulkhead Low Loss
     Cable Using PE-P142LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2276


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                 TNC Female Bulkhead
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification         ASTM-B488, 50µ Inch.      ASTM-B488, 50µ In. Minimum
                       Dielectric Type                             PTFE                          PEI
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700                 SAE-AMS-2700
                       Coupling Nut Material and Plating    Passivated Stainless Steel
                       Coupling Nut Plating Specification       SAE-AMS-2700
                       Hex Size                                    3/4 Inch
                       Torque                                  14 in-lbs [1.58 Nm]
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification                                            SAE-AMS-2700
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS PE3C2276








                                                       PE3C2276  REV 1.0                                               3
   2627   2628   2629   2630   2631   2632   2633   2634   2635   2636   2637