Page 2635 - BNC to N RF Cable Assembly Datasheets
P. 2635

N Male to TNC Female Bulkhead Low Loss
     Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C5269


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: TNC Female Bulkhead
                      •  Cable Type: PE-P160LL

                   Features                                                                      SHIELD LAYER 2
                       •  Max Frequency 18 GHz                                         3.05 .120      JACKET
                       •  Shielding Effectivity > 90 dB                                                SHIELD LAYER 3
                       •  82.5% Phase Velocity
                       •  Triple Shielded                                                              SHIELD LAYER 1
                       •  FEP Jacket
                       •  0.8 inch Minimum Bend Radius                              SOLID CENTER       DIELECTRIC
                       •  Max VSWR of 1.35:1 to 18 GHz                               CONDUCTOR
                       •  Same Day Shipment of Custom Lengths                                SECTION VIEW
                       •  RoHS and REACH Compliant

                   Applications
                       •  General Purpose               •  Automated Test Systems        •  Phased Arrays
                       •  Laboratory Use                •  Airborne Systems              •  EW and Countermeasures
                   .
                    Description
                   The PE3C5269 N Male to TNC Female Bulkhead Low Loss cable assembly is part of a series of cable assemblies that
                   use our PE-P160LL double shielded coax. The PE-P160LL based cable assemblies are available in a variety of connector
                   configurations operating to a maximum frequency for this cable series of 18 GHz. The PE3C5269 high performance cable
                   assembly with a 82.5% phase velocity offers very low loss performance in a 0.16 inch coax up to 18 GHz. The shielding
                   effectiveness of the PE-P160LL double shielded coax is greater than 95 dB. The durable stainless steel connectors and FEP
                   cable jacket provide a cost effective design ideal for test environments where a rugged cable assembly is required. A heavy
                   duty heat shrink booting provides improved strain relief and adds to the durability of the cable assembly.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can
                   be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other
                   available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom
                   labeling. RF testing can also be performed to document the electrical performance of your cable assembly.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Female Bulkhead Low Loss Cable Using PE-P160LL Coax PE3C5269
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5269  REV 1.0                                               1
   2630   2631   2632   2633   2634   2635   2636   2637   2638   2639   2640