Page 2723 - BNC to N RF Cable Assembly Datasheets
P. 2723
N Male Right Angle to N Female Low Loss Test Cable
Using PE-P300LL Coax, LF Solder, RoHS
RF Cable Assemblies Technical Data Sheet PE3C3115
Connectors
Description Connector 1 Connector 2
Type N Male Right Angle N Female
Specification MIL-STD-348
Impedance 50 Ohms 50 Ohms
Contact Material and Plating Beryllium Copper, Gold Beryllium Copper, Gold
Contact Plating Specification ASTM-B488 ASTM-B488 50µ in. minimum
Dielectric Type PTFE PEI
Outer Conductor Material and Plating Passivated Stainless Steel
Outer Conductor Plating Specification SAE-AMS-2700
Coupling Nut Material and Plating Passivated Stainless Steel
Coupling Nut Plating Specification SAE-AMS-2700
Body Material and Plating Passivated Stainless Steel Passivated Stainless Steel
Body Plating Specification SAE-AMS-2700 SAE-AMS-2700
.
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Male Right Angle to N Female Low Loss Test Cable Using PE-P300LL Coax, LF Solder,
RoHS PE3C3115
PE3C3115 REV 1.0 3

