Page 2728 - BNC to N RF Cable Assembly Datasheets
P. 2728

Plenum N Male Right Angle to N Female Low PIM Cable
     Using SPP-250-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6203


                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               SPP-250-LLPL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating        Copper
                       Dielectric Type                             PTFE
                       Number of Shields                             1
                       Shield Layer 1                     Helically Corrugated Copper Tube
                       Outer Conductor Material and Plating        Copper
                       Outer Conductor Diameter                0.25 in [6.35 mm]
                       Jacket Material                            FEP, Blue
                       .

                       Connector Characteristics

                            Description                         Connector 1                  Connector 2
                       Type                                    N Male Right Angle              N Female
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Silver      Phosphor Bronze, Silver
                       Contact Plating Specification               196 µin                      196 µin
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating                                  Brass, Tri-Metal
                       Outer Conductor Plating Specification                                    118 µin
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Body Plating Specification                  118 µin                      118 µin
                       Coupling Nut Material and Plating        Brass, Tri-Metal
                       Coupling Nut Plating Specification          118 µin
                       Torque                                  10 in-lbs 1.13 Nm            10 in-lbs 1.13 Nm
                       .
                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +200 deg C
                       Temperature Storage Range                -55 to +200 deg C
                       Plenum Rating                               UL910
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male Right Angle to N Female Low PIM Cable Using SPP-250-LLPL Coax Using
                      Times Microwave Parts PE3C6203                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6203  REV 1.0                                               3
   2723   2724   2725   2726   2727   2728   2729   2730   2731   2732   2733