Page 2733 - BNC to N RF Cable Assembly Datasheets
P. 2733

N Male Right Angle to N Female Bulkhead Low
     Loss Cable Using PE-P142LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C0673


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.1       0.14       0.2        0.29       0.4           dB/ft
                                              [0.33]     [0.46]    [0.66]     [0.95]     [1.31]        [dB/m]
                       Insertion Loss (Typ.)   0.07      0.1        0.16       0.23      0.33           dB/ft
                                              [0.23]     [0.33]    [0.52]     [0.75]     [1.08]        [dB/m]
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.05dB x vFrequency (GHz)
                       per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          1.14 in [28.96 mm]
                       .
                       Weight                                            0.188 lbs [85.28 g]
                       Cable
                       Cable Type                                        PE-P142LL
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 3
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Aluminum Polyester
                       Shield Layer 3                                    Silver Plated Copper Wire
                       Jacket Material                                   FEP, Green
                       Jacket Diameter                                   0.195 in  [4.95 mm]
                       .
                       One Time Minimum Bend Radius                      1 in [25.4 mm]

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male Right Angle to N Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS
                      PE3C0673







                                                       PE3C0673  REV 1.0                                               2
   2728   2729   2730   2731   2732   2733   2734   2735   2736   2737   2738