Page 2734 - BNC to N RF Cable Assembly Datasheets
P. 2734

N Male Right Angle to N Female Bulkhead Low
     Loss Cable Using PE-P142LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C0673


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                    N Male Right Angle          N Female Bulkhead
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification       ASTM-B488, 50µ in. minimum   ASTM-B488, 50µ in. minimum
                       Dielectric Type                             PTFE                          PEI
                       Outer Conductor Material and Plating                              Passivated Stainless Steel
                       Outer Conductor Plating Specification                                 SAE-AMS-2700
                       Coupling Nut Material and Plating    Passivated Stainless Steel
                       Coupling Nut Plating Specification       SAE-AMS-2701
                       Hex Size                                    3/4 Inch
                       Torque                                  12 in-lbs [1.36 Nm]
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2701                 SAE-AMS-2700
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male Right Angle to N Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS
                      PE3C0673







                                                       PE3C0673  REV 1.0                                               3
   2729   2730   2731   2732   2733   2734   2735   2736   2737   2738   2739