Page 2731 - BNC to N RF Cable Assembly Datasheets
P. 2731

PE3C6203 CAD Drawing
                               Plenum N Male Right Angle to N Female Low PIM Cable Using
                                     SPP-250-LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19                                          CONTACT  N MALE  RA                          SHEET                     OF  SCALE  PE3C6203


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                     13/16 HEX                                         Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG




                                   PIM LEVEL  -zzzdBc  6" FROM CABLE END                                            DRAWN BY


         REV.  A                                                                                                    CAGE          53919

                                              PIM LABEL    -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES      12" FROM CABLE END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION
                                                       1 PLACE.                                                     SIZE  A









                         LENGTH MEASURED FROM CONTACT TO CONTACT  www.PASTERNACK.com    PART    #  PE LABEL  SPP-250-LLPL  .X=±  .XX=±  .XXX=±





















                                  HEAT SHRINK  PROTECTOR  (2X)                                                       THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.




                                                       16mm FLATS






                                                                      N FEMALE

                                                          CONTACT                                        Pasternack does not make  -


                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6203  REV 1.0                                               6
   2726   2727   2728   2729   2730   2731   2732   2733   2734   2735   2736