Page 2735 - BNC to N RF Cable Assembly Datasheets
P. 2735

N Male Right Angle to N Female Bulkhead Low
     Loss Cable Using PE-P142LL Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C0673


                   How to Order

                       Part Number Configuration:             PE3C0673        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C0673-12 = 12 inches long cable
                                 PE3C0673-100cm = 100 cm long cable


                   N Male Right Angle to N Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male Right Angle to N Female Bulkhead Low Loss Cable Using PE-P142LL Coax, RoHS
                   PE3C0673
                   URL: https://www.pasternack.com/n-male-n-female-pe-p142ll-cable-assembly-pe3c0673-p.aspx











































                                                       PE3C0673  REV 1.0                                               4
   2730   2731   2732   2733   2734   2735   2736   2737   2738   2739   2740