Page 596 - BNC to N RF Cable Assembly Datasheets
P. 596

Violet FAKRA Plug to FAKRA Jack Right Angle
     Cable Using PE-C100-LSZH Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE38749H


                   Configuration
                      •  Connector 1: FAKRA Plug
                      •  Connector 2: FAKRA Jack Right Angle
                      •  Cable Type: PE-C100-LSZH














                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Velocity of Propagation                              66                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       Inductance                                       0.077 [0.25]                 uH/ft [uH/m]
                       Jacket Spark                                                      2,000          Vrms
                       .

                                                                                                        dB/m
                                                                                                        dB/m
                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.04 lbs [18.14 g]
                       Cable
                       Cable Type                                        PE-C100-LSZH
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel
                       Dielectric Type                                   PE
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Jack Right Angle Cable Using PE-C100-LSZH Coax PE38749H








                                                       PE38749H  REV 1.0                                               1
   591   592   593   594   595   596   597   598   599   600   601