Page 625 - BNC to N RF Cable Assembly Datasheets
P. 625

Violet FAKRA Plug to FAKRA Plug Cable
     Using PE-C100-LSZH Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE38747H


                   Configuration
                      •  Connector 1: FAKRA Plug
                      •  Connector 2: FAKRA Plug
                      •  Cable Type: PE-C100-LSZH














                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       RF Shielding                          90                                         dB
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       Inductance                                       0.077 [0.25]                 uH/ft [uH/m]
                       Jacket Spark                                                      2,000          Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          4            GHz
                                                                                                        dB/m
                       Insertion Loss (Typ.)   0.27      0.315     0.366      0.436      0.689          dB/ft
                                              0.89       1.03       1.2        1.43      2.26           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using PE-C100-LSZH Coax PE38747H








                                                       PE38747H  REV 1.0                                               1
   620   621   622   623   624   625   626   627   628   629   630