Page 626 - BNC to N RF Cable Assembly Datasheets
P. 626

Violet FAKRA Plug to FAKRA Plug Cable
     Using PE-C100-LSZH Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE38747H


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.37 in [9.4 mm]
                       .
                       Weight                                            0.04 lbs [18.14 g]
                       Cable
                       Cable Type                                        PE-C100-LSZH
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel
                       Dielectric Type                                   PE
                       Number of Shields                                 2
                       Shield Layer 1                                    Aluminum Tape
                       Shield Layer 2                                    Tinned Copper Braid
                       Jacket Material                                   LSZH, Black
                       Jacket Diameter                                   0.109 in  [2.77 mm]
                       .
                       One Time Minimum Bend Radius                      0.25 in [6.35 mm]
                       Repeated Minimum Bend Radius                      1 in [25.4 mm]
                       Bending Moment                                    0.1 lbs-ft [0.14 N-m]
                       Flat Plate Crush                                  10 lbs/in [0.18 Kg/mm]
                       Tensile Strength                                  15 lbs [6.8 Kg]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      FAKRA Plug                   FAKRA Plug
                       Impedance                                  50 Ohms                      50 Ohms
                       Configuration                               Straight                    Straight
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Dielectric Type                             Teflon                       Teflon
                       Outer Conductor Material and Plating      Brass, Nickel                Brass, Nickel
                       Body Material and Plating                   Plastic                      Plastic
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Plug Cable Using PE-C100-LSZH Coax PE38747H








                                                       PE38747H  REV 1.0                                               2
   621   622   623   624   625   626   627   628   629   630   631