Page 666 - BNC to N RF Cable Assembly Datasheets
P. 666

FME Plug Bulkhead to UMCX Plug Rear
                          Mount Cable Using 1.13mm Coax


      TECHNICAL D                                                                                        PE38858
      TECHNICAL DATA SHEETATA SHEET


                   FME Plug Bulkhead to UMCX Plug Rear Mount Cable Using 1.13mm Coax

                   Configuration
                       Connector 1                                       FME Plug Bulkhead
                       Connector 2                                       UMCX Plug Right Angle
                       Cable Type                                        1.13mm

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 1.8
                       Impedance, Ohms                                   50
                       Dielectric Withstanding Voltage (AC), Vrms        200

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        1.13mm

                       Temperature
                       Temperature Operating Range, deg C                -40 to +90
                       Diameter, in [mm]                                 0.044 [1.12]
                       .
                       Weight, lbs [g]                                   0.1 [45.36]
                       Cable
                       No of Shields                                     1
                       Jacket Material                                   FEP
                       Jacket Diameter, in [mm]                          0.044 [1.12]

                       Connector 1
                       Type                                              FME Plug Bulkhead
                       Configuration                                     Straight
                       Mount Method                                      Bulkhead
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              UMCX Plug Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Phosphor Bronze, Gold
                       Body Material and Plating                         Phosphor Bronze, Gold
                       Dielectric Type                                   PBT

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: FME Plug Bulkhead to UMCX Plug Rear Mount Cable Using 1.13mm Coax PE38858











                                                         PE38858  REV                                                  1
   661   662   663   664   665   666   667   668   669   670   671