Page 668 - BNC to N RF Cable Assembly Datasheets
P. 668

PE38858 CAD Drawing
                          FME Plug Bulkhead to UMCX Plug Rear Mount Cable Using 1.13mm Coax




                                                                                                             2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
                                                                                                                      2233

                                                   UMCX  PLUG                                                         SIZE  A






                                                                                                                      SCALE  N/A

                                                                                          Length In Centimeters  25Cm  50Cm  75Cm  100Cm  125Cm  Custom Length 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 3.  DIMENSIONS ARE IN INCHES [mm]. 4.  LENGTH TOLERANCE IS ± 1.5% OR 3/8", WHICHEVER IS GREATER.  021710











                                                                                          Part  # Ext.  -25CM  -50CM  -75CM  -100CM  -125CM  -xxCM  NOTES:  CAD FILE






                                                                                          Length In Inches  Custom Length  FSCM  NO.   53919






                                                                                            12''  24"  36"  48"  60"  DWG TITLE  PE38858

                                                                                          Part  # Ext.  -12  -24  -36  -48  -60  -xx





                                                               FME PLUG BULKHEAD,  REAR  MOUNT  Examples  PE3000LF-100  PE3000-100  CM = Centimeters PE3000LF-100CM  PE3000-100CM











                                                                                          How To Order  uu  xx  < Blank > = Inches  Length





                                                       MOUNTING HOLE                        Part Number Configuration  yy  -  zzz  Note: LF applies only to RF cables







                                                                                               PE3
                                                                                                  00 - 99999  LF = RoHS Compliant  < Blank > = Standard



      © 2013 Pasternack Enterprises All Rights Reserved  PE38858  REV                                                  3
   663   664   665   666   667   668   669   670   671   672   673