Page 693 - BNC to N RF Cable Assembly Datasheets
P. 693

HN Male to HN Male Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE33778


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Typ.)   0.206     0.213     0.231                                dB/ft
                                              0.68       0.7        0.76                                dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.866 in [22 mm]
                       .
                       Weight                                            0.409 lbs [185.52 g]
                       Cable
                       Cable Type                                        RG225
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   PTFE (FG), Tan
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Cable Using RG225 Coax PE33778
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE33778  REV 1.1                                                2
   688   689   690   691   692   693   694   695   696   697   698