Page 694 - BNC to N RF Cable Assembly Datasheets
P. 694

HN Male to HN Male Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE33778


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                       HN Male                      HN Male
                       Specification                            MIL-STD-348A                 MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30µ in. minimum             30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ in. minimum             100µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ in. minimum             100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Cable Using RG225 Coax PE33778
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE33778  REV 1.1                                                3
   689   690   691   692   693   694   695   696   697   698   699