Page 764 - BNC to N RF Cable Assembly Datasheets
P. 764

MHV Male to MHV Male Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34423


                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   PTFE (FG), Tan
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       MHV Male                    MHV Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Male Cable Using RG225 Coax PE34423
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34423  REV 1.1                                                2
   759   760   761   762   763   764   765   766   767   768   769