Page 766 - BNC to N RF Cable Assembly Datasheets
P. 766

PE34423 CAD Drawing
                                     MHV Male to MHV Male Cable Using RG225 Coax



          APPROVED  S.ELLIS                             CONTACT                                        THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  07/23/19                                          MHV  MALE                                    SHEET                     OF  SCALE  PE34423


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                                                                       Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG








         REV.  A                                                                                                    CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION






                             LENGTH MEASURED FROM CONTACT TO CONTACT  RG225/U




















                                       HEAT SHRINK SLEEVE                                                            THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.








                                     2X









                                                                 MHV  MALE                               Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                       CONTACT


                                                                                                                        T-Rev.B
                                                       PE34423  REV 1.1                                                4
   761   762   763   764   765   766   767   768   769   770   771