Page 775 - BNC to N RF Cable Assembly Datasheets
P. 775

MHV Male to SHV Plug Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34413


                   Configuration
                      •  Connector 1: MHV Male
                      •  Connector 2: SHV Plug
                      •  Cable Type: RG141

                   Features
                       •  PTFE (FG) Jacket

                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE34413 MHV male to SHV plug cable using RG141 coax is part of our full line of RF components available for
                   same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack MHV to SHV cable assembly has a male to plug gender configuration with 50 ohm flexible RG141
                   coax.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Jacket Spark                                                      2,000          Vrms
                       .

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.09 lbs [40.82 g]
                       Cable
                       Cable Type                                        RG141
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to SHV Plug Cable Using RG141 Coax PE34413
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34413  REV 1.1                                                1
   770   771   772   773   774   775   776   777   778   779   780