Page 776 - BNC to N RF Cable Assembly Datasheets
P. 776

MHV Male to SHV Plug Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34413


                       Jacket Material                                   PTFE (FG), Beige
                       Jacket Diameter                                   0.19 in  [4.83 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                       MHV Male                     SHV Plug
                       Specification                             MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold
                       Contact Plating Specification             30µ In. Min
                       Dielectric Type                             Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ In. Minimum
                       Coupling Nut Material and Plating         Brass, Nickel
                       Coupling Nut Plating Specification      100µ In. Minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to SHV Plug Cable Using RG141 Coax PE34413
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34413  REV 1.1                                                2
   771   772   773   774   775   776   777   778   779   780   781