Page 785 - BNC to N RF Cable Assembly Datasheets
P. 785

MHV Male to SHV Plug Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34407


                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   PTFE (FG), Tan
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       MHV Male                     SHV Plug
                       Specification                                                         MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification                                        30µ in. minimum
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification                                           100µ in. minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to SHV Plug Cable Using RG225 Coax PE34407
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34407  REV 1.1                                                2
   780   781   782   783   784   785   786   787   788   789   790