Page 868 - BNC to N RF Cable Assembly Datasheets
P. 868

Snap-On MMBX Plug to Reverse Polarity SMA
     Female Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3991


                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C3991        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3991-12 = 12 inches long cable
                                 PE3C3991-100cm = 100 cm long cable


                   Snap-On MMBX Plug to Reverse Polarity SMA Female Bulkhead Cable Using RG178 Coax from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to Reverse Polarity SMA Female Bulkhead Cable Using RG178 Coax
                   PE3C3991

                   URL: https://www.pasternack.com/mmbx-plug-sma-female-rg178bu-cable-assembly-pe3c3991-p.aspx


























                                                       PE3C3991  REV 1.0                                               3
   863   864   865   866   867   868   869   870   871   872   873