Page 892 - BNC to N RF Cable Assembly Datasheets
P. 892

Snap-On MMBX Plug to SMA Female Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4029


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                    SMA Female
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100                          100
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification                                          ASTM-B488
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification                                             ASTM-B689
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Female Cable Using RG316 Coax PE3C4029








                                                       PE3C4029  REV 1.0                                               3
   887   888   889   890   891   892   893   894   895   896   897