Page 893 - BNC to N RF Cable Assembly Datasheets
P. 893

Snap-On MMBX Plug to SMA Female Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4029


                   How to Order

                       Part Number Configuration:             PE3C4029        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4029-12 = 12 inches long cable
                                 PE3C4029-100cm = 100 cm long cable


                   Snap-On MMBX Plug to SMA Female Cable Using RG316 Coax from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are
                   part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to SMA Female Cable Using RG316 Coax PE3C4029

                   URL: https://www.pasternack.com/mmbx-plug-sma-female-rg316u-cable-assembly-pe3c4029-p.aspx













































                                                       PE3C4029  REV 1.0                                               4
   888   889   890   891   892   893   894   895   896   897   898