Page 906 - BNC to N RF Cable Assembly Datasheets
P. 906

Snap-On MMBX Plug to SMA Female
     Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3922


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   0.14      0.22       0.31       0.44      0.78           dB/ft
                                              0.46       0.72       1.02       1.44      2.56           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.433 in [11 mm]
                       .
                       Cable
                       Cable Type                                        RG178
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.072 in  [1.83 mm]
                       .
                       Repeated Minimum Bend Radius                      0.4 in [10.16 mm]























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Female Bulkhead Cable Using RG178 Coax PE3C3922








                                                       PE3C3922  REV 1.0                                               2
   901   902   903   904   905   906   907   908   909   910   911