Page 907 - BNC to N RF Cable Assembly Datasheets
P. 907

Snap-On MMBX Plug to SMA Female
     Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3922


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                SMA Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100                          500
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold                  Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       Coupling Nut Material and Plating                                      Brass, Gold
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Female Bulkhead Cable Using RG178 Coax PE3C3922








                                                       PE3C3922  REV 1.0                                               3
   902   903   904   905   906   907   908   909   910   911   912