Page 922 - BNC to N RF Cable Assembly Datasheets
P. 922

Snap-On MMBX Plug to SMA Female Bulkhead
     Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4066


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                SMA Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold   Beryllium Copper, Gold over Nickel
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold              Brass, Gold over Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax PE3C4066








                                                       PE3C4066  REV 1.0                                               3
   917   918   919   920   921   922   923   924   925   926   927