Page 923 - BNC to N RF Cable Assembly Datasheets
P. 923

Snap-On MMBX Plug to SMA Female Bulkhead
     Cable Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4066


                   How to Order

                       Part Number Configuration:             PE3C4066        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4066-12 = 12 inches long cable
                                 PE3C4066-100cm = 100 cm long cable


                   Snap-On MMBX Plug to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to SMA Female Bulkhead Cable Using PE-SR405FLJ Coax PE3C4066

                   URL: https://www.pasternack.com/mmbx-plug-sma-female-pe-sr405flj-cable-assembly-pe3c4066-p.aspx













































                                                       PE3C4066  REV 1.0                                               4
   918   919   920   921   922   923   924   925   926   927   928