Page 936 - BNC to N RF Cable Assembly Datasheets
P. 936

Snap-On MMBX Plug to SMA Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4019


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   0.11      0.16       0.27       0.38      0.58           dB/ft
                                              0.36       0.52       0.89       1.25       1.9           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.315 in [8 mm]
                       .
                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Cable Using RG316 Coax PE3C4019








                                                       PE3C4019  REV 1.0                                               2
   931   932   933   934   935   936   937   938   939   940   941