Page 937 - BNC to N RF Cable Assembly Datasheets
P. 937

Snap-On MMBX Plug to SMA Male Cable Using RG316 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C4019


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                     SMA Male
                       Specification                                                         MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold           Brass, Gold
                       Contact Plating Specification                                         30 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification                                           100 µin minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100 µin minimum
                       Hex Size                                                                5/16 inch
                       Torque                                                               3 in-lbs [0.34 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Cable Using RG316 Coax PE3C4019








                                                       PE3C4019  REV 1.0                                               3
   932   933   934   935   936   937   938   939   940   941   942