Page 958 - BNC to N RF Cable Assembly Datasheets
P. 958

Snap-On MMBX Plug to SMA Male Right Angle
     Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3997


                   How to Order

                       Part Number Configuration:             PE3C3997        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3997-12 = 12 inches long cable
                                 PE3C3997-100cm = 100 cm long cable


                   Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG178 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG178 Coax PE3C3997

                   URL: https://www.pasternack.com/mmbx-plug-sma-male-rg178bu-cable-assembly-pe3c3997-p.aspx













































                                                       PE3C3997  REV 1.0                                               4
   953   954   955   956   957   958   959   960   961   962   963