Page 963 - BNC to N RF Cable Assembly Datasheets
P. 963

Snap-On MMBX Plug to SMA Male Right Angle
     Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4027


                   How to Order

                       Part Number Configuration:             PE3C4027        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4027-12 = 12 inches long cable
                                 PE3C4027-100cm = 100 cm long cable


                   Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG316 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG316 Coax PE3C4027

                   URL: https://www.pasternack.com/mmbx-plug-sma-male-rg316u-cable-assembly-pe3c4027-p.aspx













































                                                       PE3C4027  REV 1.0                                               4
   958   959   960   961   962   963   964   965   966   967   968